Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7030661 - HF Tag, High Temperature
Bill of material
7030661
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7030661
DESCSHORT
Short Description
HF Tag, High Temperature
DESCLONG
Long Description
HF Tag, High Temperature, The high-temperature tags must undergo adequate stress tests within the proposed temperature processes before deployment., The following stress test was performed on this tag:Cyclic temperature stress: 20 min. at 20 °C – 20 min. at 220 °C.Number of tested cycles: 1500This successfully performed test does not imply suitability for a specific high-temperature application, but merely serves as proof of the basic usability., The TH-Q51S-HT and TH-Q51T-HT brackets protect the tag from mechanical loads and allow the mounting on metal., EEPROM, memory 128 byte, Not for direct mounting on metal
EAN
4047101361865
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TW-Q51WH-HT-B128
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D