Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6827248 - CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/I
Bill of material
6827248
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6827248
DESCSHORT
Short Description
CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/I
DESCLONG
Long Description
CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for EtherNet/IP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kB program memory, 32 bit RISC processor, < 1 ms for 1000 commands, 3 decimal rotary coding switches, Protection class IP20, Integrated power supply, LEDs for display of supply voltage, group and bus errors, Gateway between the BL20 system and EtherNet/IP™, 10/100 Mbps
EAN
4047101109627
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BL20-PG-EN-IP
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D