您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824094
Turck
Fieldbus Technology
I/O Modules
CAD模型選擇
生成CAD模型
生成PDF資料表
{turck/fieldbus20technology/i2fo20modules/6824094.prj},{NB=6824094},{BMENB=6824094},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/37/3d/6824094.png},{MASSZEICHNUNG=../../../_pool_/37/3d/6824094.png},{DESCSHORT=piconet stand-alone module for DeviceNet, 1-channel Incremental Encoder Interfac},{DESCLONG=piconet stand-alone module for DeviceNet, 1-channel Incremental Encoder Interface, Incremental encoder interface, 1‐channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101178197},{MANUNAME=Turck},{MANUTYPEDESC=SDNB-10S-0001},{BUS=A1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
6824094 - piconet stand-alone module for DeviceNet, 1-channel Incremental Encoder Interfac
Bill of material
6824094
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6824094
DESCSHORT
Short Description
piconet stand-alone module for DeviceNet, 1-channel Incremental Encoder Interfac
DESCLONG
Long Description
piconet stand-alone module for DeviceNet, 1-channel Incremental Encoder Interface, Incremental encoder interface, 1‐channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101178197
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDNB-10S-0001
BUS
piconet_prm_cad_bus
A1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D