Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1662016 - Inductive Sensor, With Extended Switching Distance
Bill of material
1662016
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1662016
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Non-flush, Cable length 2 m, Rectangular, height 8 mm, Active face on top, Plastic, PP, Factor 1 for all metals, Increased switching distance, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101194593
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI10U-QP08-AN6X2
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D