Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534014 - Inclinometer
Bill of material
1534014
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1534014
DESCSHORT
Short Description
Inclinometer
DESCLONG
Long Description
Inclinometer, Operating voltage 10…30 VDC, Plastic, PC, Zero point calibration +/‐ 15°, Two analog outputs, M12 x 1 male connector
EAN
4047101200140
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N60H-Q20L60-2LI2-H1151
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D