Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100029807 - Temperature Detection, With Current Output and PNP/NPN Transistor Switching Outp
Bill of material
100029807
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100029807
DESCSHORT
Short Description
Temperature Detection, With Current Output and PNP/NPN Transistor Switching Outp
DESCLONG
Long Description
Temperature Detection, With Current Output and PNP/NPN Transistor Switching Output, Operating voltage 15…30 VDC, Immersion sensor, Miniature design, Parameterizable via IO-Link, Analog output 4…20 mA (2-wire), Switching output, Compression fitting process connection, Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
EAN
4047101556148
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TTM-206A-CF-LIUPN-H1140-L600
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D