Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000682 - Isolating switching amplifier, 1-channel
Bill of material
100000682
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000682
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤10 kHz), Output mode adjustable (open-circuit/closed current mode), Input circuit monitored for wire break/short circuit (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable cage clamp terminals, ATEX, IECEx, cUL, Installation in zone 2, SIL 2
EAN
4047101441512
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMXK12-DI01-1S-1T-0/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D