Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100000623 - Inductive Sensor, With Extended Switching Distance
Bill of material
100000623
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100000623
DESCSHORT
Short Description
Inductive Sensor, With Extended Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Large switching distance, Recessed mountable, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101440911
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8U-M18M-VP6X
DF
Diameter of front cap
15.500 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
55 mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5 mm
DSA
Diameter of connector adapter
16.700 mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D